IESNA:LM-63-2002
[TEST]P950057
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22115
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2422.7 2646.2 2889.2 3147.3 3370.7 3557.9 3699.8 3782.8 3796.4 3755.6
3713.4 3710.3 3736 3791.9 3923.2 4250.7 5064.4 6285.6 7373.9 8210.2
8853.2 9460 10008 10522.7 10868.4 10370.3 8394.3 5871.9 4060.6 2730.7
1151.7 365.3 173.6 75.5 24.2 0 0
2422.7 2650.7 2907.3 3156.4 3381.3 3568.5 3719.4 3802.4 3814.5 3778.3
3731.5 3730 3749.6 3807 3941.3 4197.9 4898.3 6089.3 7303 8169.4
8838.1 9511.4 10026.1 10530.3 10903.1 10581.6 8752.1 6249.3 4255.3 2831.8
1225.7 397 202.3 89.1 31.7 0 0
2422.7 2647.7 2896.7 3136.7 3351.1 3529.2 3666.6 3752.6 3761.7 3730
3695.3 3689.2 3710.3 3767.7 3896 4136 4705.1 5778.4 6986 7924.9
8619.2 9349.8 10042.7 10678.2 11215.6 11369.5 10137.8 7888.6 5322.5 3456.8
1600.1 631 354.7 196.2 90.6 30.2 0
2422.7 2629.5 2860.5 3089.9 3283.2 3447.7 3579 3646.9 3669.6 3656
3630.3 3627.3 3645.4 3672.6 3748.1 3900.5 4160.2 4757.9 5778.4 6949.7
7991.3 8958.9 9946.1 10875.9 11765 12459.4 12928.9 12966.6 12154.5 9642.7
5419.1 1939.7 778.9 416.6 191.7 43.8 0
2422.7 2599.4 2803.1 3013 3195.6 3351.1 3474.9 3557.9 3595.6 3604.7
3603.2 3612.2 3637.9 3662 3710.3 3820.5 4013.8 4305.1 4850 5770.8
6973.9 8258.5 9550.6 10895.6 12005 13052.6 14080.6 15229.3 16124.5 15466.3
12236 6739.9 2652.2 1186.5 501.2 51.3 0
2422.7 2582.8 2762.4 2943.5 3109.6 3262 3385.8 3482.4 3535.2 3573
3600.2 3643.9 3710.3 3763.2 3813 3891.5 4059 4327.7 4738.3 5241
5982.1 6952.8 8057.7 9244.2 10468.4 11825.4 13340.9 15120.6 17572.1 19028.7
17409 13085.8 7117.3 2539 631 36.2 0
2422.7 2573.7 2750.3 2933 3094.5 3246.9 3378.3 3473.4 3530.7 3566.9
3604.7 3648.5 3711.9 3767.7 3826.6 3914.1 4077.2 4341.3 4754.9 5287.8
5998.7 6949.7 8029 9191.3 10439.7 11811.8 13360.6 15233.9 17569.1 18941.2
17172.1 12835.3 7082.6 2590.3 623.4 40.8 0
2422.7 2543.5 2688.4 2846.9 2999.4 3147.3 3280.1 3391.8 3471.8 3533.7
3598.6 3677.1 3763.2 3835.6 3906.6 4007.7 4170.7 4422.8 4797.2 5307.4
5956.5 6750.5 7703 8800.4 10041.2 11437.5 12962.1 14608.9 16631.7 18177.4
16064.1 10032.1 4551.1 1548.7 368.3 31.7 0
2422.7 2523.9 2632.6 2757.9 2893.7 3031.1 3166.9 3286.2 3394.9 3490
3589.6 3684.7 3775.3 3855.3 3945.8 4077.2 4265.8 4557.2 4994.9 5592.7
6383.7 7327.1 8421.5 9617 10833.7 12113.7 13428.5 14824.8 16213.5 16681.5
14821.8 9934 4273.4 1281.6 516.2 143.4 0
2422.7 2489.2 2567.7 2658.2 2771.4 2895.2 3016 3141.3 3256 3372.2
3490 3597.1 3687.7 3784.3 3887 4009.2 4199.4 4504.3 4975.3 5662.1
6555.8 7586.7 8690.2 9808.7 10922.7 12041.3 13193 14296.5 14799.1 13840.6
10898.6 5467.4 1476.3 560 304.9 84.5 0
2422.7 2452.9 2492.2 2555.6 2640.1 2732.2 2842.4 2949.6 3065.8 3174.5
3301.3 3423.5 3544.3 3671.1 3802.4 3959.4 4175.3 4510.4 5014.6 5767.8
6756.5 7929.4 9061.5 10036.7 10880.5 11679 12328.1 12482 11697.1 9556.6
5962.5 2179.7 437.8 134.3 46.8 16.6 0
2422.7 2434.8 2451.4 2499.7 2569.2 2646.2 2738.2 2833.3 2936 3046.2
3163.9 3284.7 3417.5 3553.4 3704.3 3885.4 4122.4 4471.1 4960.2 5630.4
6528.6 7570.1 8525.6 9120.4 9393.6 9443.4 9241.2 8601.1 7428.2 5695.3
3352.6 1141.2 259.6 74 21.1 9.1 0
2422.7 2410.7 2412.2 2437.8 2484.6 2542 2611.4 2685.4 2759.4 2828.8
2905.8 2976.7 3059.8 3139.8 3227.3 3333 3488.5 3733 4119.4 4682.5
5405.5 6139.1 6644.8 6715.8 6311.2 5559.5 4484.7 3148.8 1794.8 821.2
351.7 132.8 49.8 19.6 9.1 1.5 0
2422.7 2368.4 2336.7 2318.6 2303.5 2276.3 2229.5 2155.6 2057.4 1941.2
1808.4 1668 1527.6 1402.3 1305.7 1234.8 1183.4 1163.8 1265 1498.9
1758.6 1971.4 1959.3 1615.2 1132.1 754.7 522.3 363.8 243 150.9
95.1 60.4 30.2 12.1 3 0 0
2422.7 2329.2 2256.7 2166.1 2036.3 1874.8 1684.6 1471.8 1245.3 1023.4
861.9 777.4 759.3 766.8 792.5 815.1 833.2 834.8 815.1 774.4
729.1 683.8 635.5 582.7 513.2 427.2 333.6 240 179.6 131.3
84.5 49.8 19.6 7.5 3 0 0
2422.7 2294.4 2164.6 1991 1752.5 1491.4 1218.2 976.6 837.8 791
766.8 745.7 729.1 712.5 703.4 697.4 689.8 673.2 637 584.2
531.3 478.5 427.2 368.3 309.4 258.1 220.4 187.2 147.9 101.1
51.3 25.7 12.1 4.5 0 0 0
2422.7 2259.7 2077.1 1799.3 1491.4 1178.9 932.9 839.3 812.1 789.5
766.8 744.2 721.5 698.9 665.7 628 584.2 532.9 477 422.7
371.3 326.1 289.8 261.1 234 208.3 181.1 143.4 98.1 66.4
43.8 24.2 10.6 4.5 0 0 0
2422.7 2238.6 1989.5 1665 1299.7 991.7 866.5 840.8 816.6 791
769.8 744.2 717 683.8 641.5 588.7 531.3 472.5 410.6 350.2
300.4 268.7 246 224.9 202.3 179.6 154 122.3 96.6 77
55.9 36.2 12.1 1.5 0 0 0
2422.7 2208.4 1905 1520.1 1142.7 919.3 869.5 845.3 821.2 795.5
772.9 748.7 720 680.8 628 572.1 504.2 436.2 362.3 309.4
274.7 253.6 237 218.9 199.3 175.1 144.9 119.3 99.6 78.5
57.4 36.2 10.6 0 0 0 0
2422.7 2205.4 1877.8 1464.2 1082.3 910.2 878.5 852.9 827.2 803.1
778.9 751.7 723 680.8 629.5 561.5 484.5 407.6 344.2 295.9
265.7 246 227.9 208.3 185.7 157 125.3 104.2 84.5 64.9
43.8 24.2 6 0 0 0 0
2422.7 2205.4 1858.2 1434 1056.6 910.2 884.6 858.9 830.2 803.1
778.9 753.2 724.6 686.8 638.5 572.1 490.6 409.1 339.6 288.3
258.1 240 221.9 200.8 175.1 138.9 107.2 89.1 72.5 54.3
34.7 13.6 1.5 0 0 0 0
2422.7 2212.9 1867.2 1438.6 1056.6 910.2 884.6 858.9 831.7 806.1
780.4 754.7 727.6 691.4 643 569.1 487.6 403 333.6 283.8
256.6 238.5 218.9 199.3 172.1 129.8 101.1 84.5 66.4 48.3
30.2 10.6 0 0 0 0 0
